??
CAD model selection
CD17MR-SX-V
HELP_VARIABLE
Part No.
CD17MR-SX-V
Thread
M 16 x 1.5
D1
3-7 mm
GL
6.0 mm
H
22 mm
SW
22 mm
Operating Temperature
-20 °C - 130 °C
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
The preview does not represent the part configuration anymore.You have to generate a new preview.